A 7C13-05522
0.15 Dia. Steel Flexible Cable
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $61.67 | 6 wks |
10 - 49 | $51.2 | 6 wks |
50 - 99 | $45.91 | 6 wks |
100 - 249 | $43.32 | 6 wks |
250+ | Request for Quote |
$61.67
Availability: 11 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore /overall Length | 0.189 / 5 |
---|---|
End With Bore (O.D.) | 0.438 Inch |
Flexible Cable Dia. | 0.15 |
Material (Cable / Ends) | Steel / Plated Steel |
Radius Of Curvature | 20 Inch |
Torque (Dynamic Mode) (lb.in.) | Not Rated lb-in |
Torque (Manual Mode) | 20.9 ln-in |