A 7C13-04422

0.13 Dia. Steel Flexible Cable
Qty Range Price/Unit Ships Within
1 - 9 $61.67 6 wks
10 - 49 $51.2 6 wks
50 - 99 $45.91 6 wks
100 - 249 $43.32 6 wks
250+ Request for Quote
$61.67

Availability: 24 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore /overall Length 0.189 / 4
End With Bore (O.D.) 0.438 Inch
Flexible Cable Dia. 0.13
Material (Cable / Ends) Steel / Plated Steel
Radius Of Curvature 6 Inch
Torque (Dynamic Mode) (lb.in.) Not Rated lb-in
Torque (Manual Mode) 5.6 ln-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team