A 7C13-03411

0.13 Dia. Steel Flexible Cable
Qty Range Price/Unit Ships Within
1 - 9 $46.44 6 wks
10 - 49 $38.33 6 wks
50 - 99 $34.16 6 wks
100 - 249 $32.19 6 wks
250+ Request for Quote
$46.44

Availability: 4 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore /overall Length 0.127 / 3
End With Bore (O.D.) 0.375 Inch
Flexible Cable Dia. 0.13
Material (Cable / Ends) Steel / Plated Steel
Radius Of Curvature 6 Inch
Torque (Dynamic Mode) (lb.in.) Not Rated lb-in
Torque (Manual Mode) 5.6 ln-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team