A 7C12M3320333A
3.3 Dia. Steel Flexible Cable
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $61.02 | 6 wks |
10 - 49 | $50 | 6 wks |
50 - 99 | $42.94 | 6 wks |
100 - 249 | $40.08 | 6 wks |
250+ | Request for Quote |
$61.02
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Overall Length | 6 / 203 mm |
---|---|
Flexible Cable Dia. | 3.3 mm |
Material (Cable / Ends) | Steel / Plated Steel |
Outside Dia. (Ends) | 12.7 mm |
Radius Of Curvature | 100 mm |
Torque (Dynamic Mode) (N•m) | Not Rated N.m |
Torque (Manual Mode) (N•m) | 0.22 N.m |
Substitute Part | A 7C12M3320333 |