A 7C12M3312722A
3.3 Dia. Steel Flexible Cable
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $56.37 | 6 wks |
10 - 49 | $46.04 | 6 wks |
50 - 99 | $39.41 | 6 wks |
100 - 249 | $36.77 | 6 wks |
250+ | Request for Quote |
$56.37
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Overall Length | 5 / 127 mm |
---|---|
Flexible Cable Dia. | 3.3 mm |
Material (Cable / Ends) | Steel / Plated Steel |
Outside Dia. (Ends) | 11.1 mm |
Radius Of Curvature | 100 mm |
Torque (Dynamic Mode) (N•m) | Not Rated N.m |
Torque (Manual Mode) (N•m) | 0.22 N.m |