A 7C12M3307611A

3.3 Dia. Steel Flexible Cable
Qty Range Price/Unit Ships Within
1 - 9 $52.48 6 wks
10 - 49 $42.77 6 wks
50 - 99 $36.54 6 wks
100 - 249 $34.03 6 wks
250+ Request for Quote
$52.48

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Overall Length 4 / 76 mm
Flexible Cable Dia. 3.3 mm
Material (Cable / Ends) Steel / Plated Steel
Outside Dia. (Ends) 9.5 mm
Radius Of Curvature 100 mm
Torque (Dynamic Mode) (N•m) Not Rated N.m
Torque (Manual Mode) (N•m) 0.22 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team