A 7C12-14844
0.25" Dia. flexible steel cable without casing and with plated steel ends
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $81.76 | 5 wks |
10 - 49 | $67.47 | 5 wks |
50 - 99 | $58.19 | 5 wks |
100 - 249 | $54.36 | 5 wks |
250+ | Request for Quote |
$81.76
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.314 |
---|---|
Flexible Cable Dia. | 0.25 |
Material (Cable / Ends) | Steel / Plated Steel |
Operating Torque (lb.in.) | 41 DYNAMIC MODE |
Outside Dia. (Ends) | 0.563 Ends |
Overall Length | 14 |
Radius Of Curvature | 20 Inch |
Torque (Manual) (lb.in.) | 89 Manual |