A 7C12-10633

0.188" Dia. flexible steel cable without casing and with plated steel ends
Qty Range Price/Unit Ships Within
1 - 9 $66.81 5 wks
10 - 49 $55.02 5 wks
50 - 99 $47.33 5 wks
100 - 249 $44.19 5 wks
250+ Request for Quote
$66.81

Availability: 4 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.252
Flexible Cable Dia. 0.187
Material (Cable / Ends) Steel / Plated Steel
Operating Torque (lb.in.) 12.4 DYNAMIC MODE
Outside Dia. (Ends) 0.5 Ends
Overall Length 10
Radius Of Curvature 8 Inch
Torque (Manual) (lb.in.) 24.8 Manual

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team