A 7C12-08533

0.15" Dia. flexible steel cable without casing and with plated steel ends
Qty Range Price/Unit Ships Within
1 - 9 $65.85 5 wks
10 - 49 $54.14 5 wks
50 - 99 $46.51 5 wks
100 - 249 $43.41 5 wks
250+ Request for Quote
$65.85

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.252
Flexible Cable Dia. 0.15
Material (Cable / Ends) Steel / Plated Steel
Operating Torque (lb.in.) 9.2 DYNAMIC MODE
Outside Dia. (Ends) 0.5 Ends
Overall Length 8
Radius Of Curvature 12 Inch
Torque (Manual) (lb.in.) 18.4 Manual

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team