A 7C12-05433

0.13" Dia. flexible steel cable without casing and with plated steel ends
Qty Range Price/Unit Ships Within
1 - 9 $60.78 5 wks
10 - 49 $49.9 5 wks
50 - 99 $42.77 5 wks
100 - 249 $39.91 5 wks
250+ Request for Quote
$60.78

Availability: 4 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.252
Flexible Cable Dia. 0.13
Material (Cable / Ends) Steel / Plated Steel
Operating Torque (lb.in.) 3.8 DYNAMIC MODE
Outside Dia. (Ends) 0.5 Ends
Overall Length 5
Radius Of Curvature 12 Inch
Torque (Manual) (lb.in.) 7.6 Manual

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team