A 7C12-04522
0.15" Dia. flexible steel cable without casing and with plated steel ends
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $57.92 | 5 wks |
10 - 49 | $47.41 | 5 wks |
50 - 99 | $40.56 | 5 wks |
100 - 249 | $37.81 | 5 wks |
250+ | Request for Quote |
$57.92
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.189 |
---|---|
Flexible Cable Dia. | 0.15 |
Material (Cable / Ends) | Steel / Plated Steel |
Operating Torque (lb.in.) | 9.8 DYNAMIC MODE |
Outside Dia. (Ends) | 0.438 Ends |
Overall Length | 4 |
Radius Of Curvature | 15 Inch |
Torque (Manual) (lb.in.) | 19.5 Manual |