A 7C12-03422

0.13" Dia. flexible steel cable without casing and with plated steel ends
Qty Range Price/Unit Ships Within
1 - 9 $56.84 5 wks
10 - 49 $46.54 5 wks
50 - 99 $39.79 5 wks
100 - 249 $37.09 5 wks
250+ Request for Quote
$56.84

Availability: 3 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.189
Flexible Cable Dia. 0.13
Material (Cable / Ends) Steel / Plated Steel
Operating Torque (lb.in.) 1.8 DYNAMIC MODE
Outside Dia. (Ends) 0.438 Ends
Overall Length 3
Radius Of Curvature 4 Inch
Torque (Manual) (lb.in.) 3.6 Manual

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team