A 7C12-03411A
0.13" Dia. flexible steel cable without casing and with plated steel ends
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $55.76 | 5 wks |
10 - 49 | $45.61 | 5 wks |
50 - 99 | $38.97 | 5 wks |
100 - 249 | $36.31 | 5 wks |
250+ | Request for Quote |
$55.76
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.127 |
---|---|
Flexible Cable Dia. | 0.13 |
Material (Cable / Ends) | Steel / Plated Steel |
Operating Torque (lb.in.) | NOT RATED DYNAMIC MODE |
Outside Dia. (Ends) | 0.375 Ends |
Overall Length | 3 |
Radius Of Curvature | 4 Inch |
Torque (Manual) (lb.in.) | 2 Manual |