A 7C 2-13620
0.625" Bore, 1.125" O.D.,0.5" Wide, Carbon Steel, Collar Style
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.33 | 4 wks |
25 - 99 | $4.77 | 4 wks |
100 - 249 | $3.67 | 4 wks |
250 - 499 | $3.12 | 4 wks |
500+ | Request for Quote |
$7.33
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.625 Inch |
---|---|
Bore Tolerance (+) | 0.003 |
Collar Style | Plain Collar |
Material | Carbon Steel |
Outside Diameter | 1.125 Inch |
Overall Width | 0.5 Inch |