A 7C 2-12814
0.4375" Bore, 0.875" O.D.,0.4375" Wide, Carbon Steel, Collar Style
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.77 | 4 wks |
25 - 99 | $4.24 | 4 wks |
100 - 249 | $3.19 | 4 wks |
250 - 499 | $2.65 | 4 wks |
500+ | Request for Quote |
$6.77
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.4375 Inch |
---|---|
Bore Tolerance (+) | 0.003 |
Collar Style | Plain Collar |
Material | Carbon Steel |
Outside Diameter | 0.875 Inch |
Overall Width | 0.4375 Inch |