A 7C 2-12010
0.3125" Bore, 0.625" O.D.,0.3125" Wide, Carbon Steel, Collar Style
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.59 | 4 wks |
25 - 99 | $4.09 | 4 wks |
100 - 249 | $3.04 | 4 wks |
250 - 499 | $2.52 | 4 wks |
500+ | Request for Quote |
$6.59
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.3125 Inch |
---|---|
Bore Tolerance (+) | 0.003 |
Collar Style | Plain Collar |
Material | Carbon Steel |
Outside Diameter | 0.625 Inch |
Overall Width | 0.3125 Inch |