A 7C 2-11608

0.25" Bore, 0.5" O.D.,0.3125" Wide, Carbon Steel, Collar Style
Qty Range Price/Unit Ships Within
1 - 24 $6.34 4 wks
25 - 99 $3.84 4 wks
100 - 249 $2.83 4 wks
250 - 499 $2.3 4 wks
500+ Request for Quote
$6.34

Availability: 11 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.25 Inch
Bore Tolerance (+) 0.003
Collar Style Plain Collar
Material Carbon Steel
Outside Diameter 0.5 Inch
Overall Width 0.3125 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team