A 7C 1-1012
.31250" (+.0005/-.0005) Dia., 12" Long, 1215 Steel Shaft
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $15.41 | 8 wks |
| 25 - 249 | $14.09 | 8 wks |
| 250 - 499 | $12.32 | 8 wks |
| 500+ | Request for Quote |
$15.41
Availability: 36 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | UnHardened |
|---|---|
| Finish (microinch) | Smooth Finish Microinch |
| Length | 12 Inch |
| Material | 1215 Steel |
| Shaft Dia. | 0.3125 Inch |
| Shaft Dia. Tolerance | (+.0005/-.0005) Inch |
| Straightness | 0.001 in / in |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities