A 7B30-250619

6 mm bore, 0.25" O.D. by .750" (19 MM) Long, Brass Bore Reducer
Qty Range Price/Unit Ships Within
1 - 9 $11.18 4 wks
10 - 24 $10.69 4 wks
25 - 49 $10.2 4 wks
50 - 99 $9.71 4 wks
100+ Request for Quote
$11.18

Availability: 31 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (I.D.) 6 mm
Groove Depth 0 (0=none)
Groove Width 0.031 Inch
Length (L) .750" (19 MM)
Material Brass
Outside Dia. (O.D.) 0.25 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team