A 7B30-250609
6 mm bore, 0.25" O.D. by .354" (9 MM) Long, Brass Bore Reducer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.18 | 4 wks |
10 - 24 | $10.69 | 4 wks |
25 - 49 | $10.2 | 4 wks |
50 - 99 | $9.71 | 4 wks |
100+ | Request for Quote |
$11.18
Availability: 41 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (I.D.) | 6 mm |
---|---|
Groove Depth | 0 (0=none) |
Groove Width | 0.031 Inch |
Length (L) | .354" (9 MM) |
Material | Brass |
Outside Dia. (O.D.) | 0.25 Inch |