A 7B 8-B16750

0.505" I.D., 0.75" O.D., 0.032" Thick Laminated Brass Shims
Qty Range Price/Unit Ships Within
1 - 4 $205.39 6 wks
5 - 9 $167.68 6 wks
10 - 24 $146.12 6 wks
25 - 49 $124.96 6 wks
50+ Request for Quote
$205.39

Availability: 2.94 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Diameter 0.505
Material .002 Laminated Brass
Outside Dia. 0.75
Shim Tolerance (+/-0.001)
Thickness 0.032

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team