A 7B 8-B08500
0.255" I.D., 0.5" O.D., 0.032" Thick Laminated Brass Shims
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $148.23 | 11 wks |
5 - 9 | $119.06 | 11 wks |
10 - 24 | $102.87 | 11 wks |
25 - 49 | $86.85 | 11 wks |
50+ | Request for Quote |
$148.23
Availability: 4 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 0.255 |
---|---|
Material | .002 Laminated Brass |
Outside Dia. | 0.5 |
Shim Tolerance | (+/-0.001) |
Thickness | 0.032 |