A 7B 7M0516
5.3mm I.D., 12.5mm O.D., 1.6mm Thick, Oil Impregnated Bronze
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.83 | 4 wks |
25 - 49 | $2.6 | 4 wks |
50 - 99 | $2.41 | 4 wks |
100 - 249 | $2.04 | 4 wks |
250+ | Request for Quote |
$3.83
Availability: 238 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 5.3(+/-.127) |
---|---|
Material | Impregnated Bronze |
Outside Diameter | 12.5(+/-.254) |
Thickness | 1.6(+/-.065) |
Substitute Part | MKAA2FM0516 |