A 7B 7-S886208
2.766" Inside Dia., 3.875" Outside Dia., 0.25" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $20.32 | 13 wks |
25 - 49 | $15.55 | 13 wks |
50 - 99 | $15.1 | 13 wks |
100 - 249 | $13.14 | 13 wks |
250+ | Request for Quote |
$20.32
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 2.766 (+/- .015) |
---|---|
Material | Impregnated Bronze |
Outside Diameter | 3.875 (+ .020 / - .000) |
Thickness | 0.25(+/-.0650) |
Substitute Part | BTNWAS-886208 |