A 7B 7-S655806
2.031" Inside Dia., 3.625" Outside Dia., 0.1875" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $18.51 | 13 wks |
25 - 49 | $14.1 | 13 wks |
50 - 99 | $13.66 | 13 wks |
100 - 249 | $11.87 | 13 wks |
250+ | Request for Quote |
$18.51
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 2.031 (+/- .010) |
---|---|
Material | Impregnated Bronze |
Outside Diameter | 3.625 (+ .020 / - .000) |
Thickness | 0.1875(+/-.0025) |