A 7B 7-S644808
2.011" Inside Dia., 3" Outside Dia., 0.25" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $13.95 | 13 wks |
25 - 49 | $10.47 | 13 wks |
50 - 99 | $10.1 | 13 wks |
100 - 249 | $8.76 | 13 wks |
250+ | Request for Quote |
$13.95
Availability: 9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 2.011 (+/- .010) |
---|---|
Material | Impregnated Bronze |
Outside Diameter | 3 (+ .020 / - .000) |
Thickness | 0.25(+/-.0025) |
Substitute Part | BTNWAS-644808 |