A 7B 7-S644806
2.011" Inside Dia., 3" Outside Dia., 0.1875" Thick, Oil Impregnated Bronze Thrust Washer
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $13.34 | 11 wks |
| 25 - 49 | $9.96 | 11 wks |
| 50 - 99 | $9.55 | 11 wks |
| 100 - 249 | $8.27 | 11 wks |
| 250+ | Request for Quote |
$13.34
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Diameter | 2.011 (+/- .010) |
|---|---|
| Material | Impregnated Bronze |
| Outside Diameter | 3 (+ .020 / - .000) |
| Thickness | 0.1875(+/-.0025) |
| Substitute Part | BTNWAS-644806 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities