A 7B 7-S644804

2.011" Inside Dia., 3" Outside Dia., 0.125" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range Price/Unit Ships Within
1 - 24 $8.63 13 wks
25 - 49 $6.37 13 wks
50 - 99 $6.1 13 wks
100 - 249 $5.25 13 wks
250+ Request for Quote
$8.63

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Diameter 2.011 (+/- .010)
Material Impregnated Bronze
Outside Diameter 3 (+ .020 / - .000)
Thickness 0.125(+/-.0025)
Substitute Part BTNWAS-644804

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team