A 7B 7-S485606

1.51" Inside Dia., 3.5" Outside Dia., 0.1875" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range Price/Unit Ships Within
1 - 24 $18.71 13 wks
25 - 49 $14.26 13 wks
50 - 99 $13.82 13 wks
100 - 249 $12.02 13 wks
250+ Request for Quote
$18.71

Availability: 24 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Diameter 1.51 (+/- .010)
Material Impregnated Bronze
Outside Diameter 3.5 (+ .015 / - .000)
Thickness 0.1875(+/-.0025)
Substitute Part BTNWAS-485606

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team