A 7B 7-S443104
1.379" Inside Dia., 1.94" Outside Dia., 0.125" Thick, Oil Impregnated Bronze Thrust Washer
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $4.55 | 11 wks |
| 25 - 49 | $3.14 | 11 wks |
| 50 - 99 | $2.94 | 11 wks |
| 100 - 249 | $2.49 | 11 wks |
| 250+ | Request for Quote |
$4.55
Availability: 11 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Diameter | 1.379 (+/- .010) |
|---|---|
| Material | Impregnated Bronze |
| Outside Diameter | 1.94 (+ .015 / - .000) |
| Thickness | 0.125(+/-.0025) |
| Substitute Part | BTNWAS-443104 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities