A 7B 7-S405302
1.255" Inside Dia., 3.312" Outside Dia., 0.0625" Thick, Oil Impregnated Bronze Thrust Washer
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $10.47 | 13 wks |
| 25 - 49 | $7.76 | 13 wks |
| 50 - 99 | $7.44 | 13 wks |
| 100 - 249 | $6.42 | 13 wks |
| 250+ | Request for Quote |
$10.47
Availability: 13 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Diameter | 1.255 (+/- .010) |
|---|---|
| Material | Impregnated Bronze |
| Outside Diameter | 3.312 (+ .015 / - .000) |
| Thickness | 0.0625(+/-.0025) |
| Substitute Part | BTNWAS-405302 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities