A 7B 7-S403804
1.265" Inside Dia., 2.375" Outside Dia., 0.125" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.34 | 13 wks |
25 - 49 | $4.62 | 13 wks |
50 - 99 | $4.37 | 13 wks |
100 - 249 | $3.76 | 13 wks |
250+ | Request for Quote |
$6.34
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 1.265 (+/- .010) |
---|---|
Material | Impregnated Bronze |
Outside Diameter | 2.375 (+ .015 / - .000) |
Thickness | 0.125(+/-.0025) |
Substitute Part | BTNWAS-403804 |