A 7B 7-S403802

1.265" Inside Dia., 2.375" Outside Dia., 0.0625" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range Price/Unit Ships Within
1 - 24 $4.46 13 wks
25 - 49 $3.11 13 wks
50 - 99 $2.92 13 wks
100 - 249 $2.48 13 wks
250+ Request for Quote
$4.46

Availability: 21 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Diameter 1.265 (+/- .010)
Material Impregnated Bronze
Outside Diameter 2.375 (+ .015 / - .000)
Thickness 0.0625(+/-.0025)
Substitute Part BTNWAS-403802

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team