A 7B 7-S343804

1.0625" Inside Dia., 2.375" Outside Dia., 0.125" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range Price/Unit Ships Within
1 - 24 $7.81 13 wks
25 - 49 $5.73 13 wks
50 - 99 $5.46 13 wks
100 - 249 $4.71 13 wks
250+ Request for Quote
$7.81

Availability: 6 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Diameter 1.0625 (+/- .005)
Material Impregnated Bronze
Outside Diameter 2.375 (+ .015 / - .000)
Thickness 0.125(+/-.0025)
Substitute Part BTNWAS-343804

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team