A 7B 7-S343802
1.0625" Inside Dia., 2.375" Outside Dia., 0.0625" Thick, Oil Impregnated Bronze Thrust Washer
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $5.13 | 14 wks |
| 25 - 49 | $3.66 | 14 wks |
| 50 - 99 | $3.47 | 14 wks |
| 100 - 249 | $2.96 | 14 wks |
| 250+ | Request for Quote |
$5.13
Availability: 50 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Diameter | 1.0625 (+/- .005) |
|---|---|
| Material | Impregnated Bronze |
| Outside Diameter | 2.375 (+ .015 / - .000) |
| Thickness | 0.0625(+/-.0025) |
| Substitute Part | BTNWAS-343802 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities