A 7B 7-S324604
1.0155" Inside Dia., 2.875" Outside Dia., 0.125" Thick, Oil Impregnated Bronze Thrust Washer
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $11.08 | 13 wks |
| 25 - 49 | $8.21 | 13 wks |
| 50 - 99 | $7.88 | 13 wks |
| 100 - 249 | $6.81 | 13 wks |
| 250+ | Request for Quote |
$11.08
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Diameter | 1.0155 (+/- .005) |
|---|---|
| Material | Impregnated Bronze |
| Outside Diameter | 2.875 (+ .015 / - .000) |
| Thickness | 0.125(+/-.0025) |
| Substitute Part | BTNWAS-324604 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities