A 7B 7-S323206
1.016" Inside Dia., 2" Outside Dia., 0.1875" Thick, Oil Impregnated Bronze Thrust Washer
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $7.67 | 13 wks |
| 25 - 49 | $5.59 | 13 wks |
| 50 - 99 | $5.31 | 13 wks |
| 100 - 249 | $4.58 | 13 wks |
| 250+ | Request for Quote |
$7.67
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Diameter | 1.016 (+/- .005) |
|---|---|
| Material | Impregnated Bronze |
| Outside Diameter | 2 (+ .015 / - .000) |
| Thickness | 0.1875(+/-.0025) |
| Substitute Part | BTNWAS-323206 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities