A 7B 7-S323204
1.016" Inside Dia., 2" Outside Dia., 0.125" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.93 | 13 wks |
25 - 49 | $3.51 | 13 wks |
50 - 99 | $3.31 | 13 wks |
100 - 249 | $2.83 | 13 wks |
250+ | Request for Quote |
$4.93
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 1.016 (+/- .005) |
---|---|
Material | Impregnated Bronze |
Outside Diameter | 2 (+ .015 / - .000) |
Thickness | 0.125(+/-.0025) |
Substitute Part | BTNWAS-323204 |