A 7B 7-S322802
1.012" Inside Dia., 1.75" Outside Dia., 0.0625" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.87 | 4 wks |
25 - 49 | $1.86 | 4 wks |
50 - 99 | $1.69 | 4 wks |
100 - 249 | $1.41 | 4 wks |
250+ | Request for Quote |
$2.87
Availability: 60 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 1.012 (+/- .005) |
---|---|
Material | Impregnated Bronze |
Outside Diameter | 1.75 (+ .015 / - .000) |
Thickness | 0.0625(+/-.0025) |
Substitute Part | BTNWAS-322802 |