A 7B 7-S322608

1.0155" Inside Dia., 1.625" Outside Dia., 0.25" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range Price/Unit Ships Within
1 - 24 $5.71 13 wks
25 - 49 $4.11 13 wks
50 - 99 $3.87 13 wks
100 - 249 $3.32 13 wks
250+ Request for Quote
$5.71

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Diameter 1.0155 (+/- .005)
Material Impregnated Bronze
Outside Diameter 1.625 (+ .015 / - .000)
Thickness 0.25(+/-.0025)
Substitute Part BTNWAS-322608

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team