A 7B 7-S322604

1.0155" Inside Dia., 1.625" Outside Dia., 0.125" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range Price/Unit Ships Within
1 - 24 $3.84 13 wks
25 - 49 $2.6 13 wks
50 - 99 $2.42 13 wks
100 - 249 $2.04 13 wks
250+ Request for Quote
$3.84

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Diameter 1.0155 (+/- .005)
Material Impregnated Bronze
Outside Diameter 1.625 (+ .015 / - .000)
Thickness 0.125(+/-.0025)
Substitute Part BTNWAS-322604

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team