A 7B 7-S322402
1.003" Inside Dia., 1.5" Outside Dia., 0.0625" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.73 | 8 wks |
25 - 49 | $1.12 | 8 wks |
50 - 99 | $1.02 | 8 wks |
100 - 249 | $0.85 | 8 wks |
250+ | Request for Quote |
$1.73
Availability: 53 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 1.003 (+/- .005) |
---|---|
Material | Impregnated Bronze |
Outside Diameter | 1.5 (+ .015 / - .000) |
Thickness | 0.0625(+/-.0025) |
Substitute Part | BTNWAS-322402 |