A 7B 7-S242208
0.753" Inside Dia., 1.375" Outside Dia., 0.25" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.25 | 13 wks |
25 - 49 | $2.95 | 13 wks |
50 - 99 | $2.75 | 13 wks |
100 - 249 | $2.33 | 13 wks |
250+ | Request for Quote |
$4.25
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 0.753 (+/- .005) |
---|---|
Material | Impregnated Bronze |
Outside Diameter | 1.375 (+/- .010) |
Thickness | 0.25(+/-.0025) |
Substitute Part | BTNWAS-242208 |