A 7B 7-S242202

0.753" Inside Dia., 1.375" Outside Dia., 0.0625" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range Price/Unit Ships Within
1 - 24 $1.45 13 wks
25 - 49 $0.94 13 wks
50 - 99 $0.87 13 wks
100 - 249 $0.71 13 wks
250+ Request for Quote
$1.45

Availability: 188 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Diameter 0.753 (+/- .005)
Material Impregnated Bronze
Outside Diameter 1.375 (+/- .010)
Thickness 0.0625(+/-.0025)
Substitute Part BTNWAS-242202

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team