A 7B 7-S212404
0.656" Inside Dia., 1.5" Outside Dia., 0.125" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.98 | 13 wks |
25 - 49 | $2.73 | 13 wks |
50 - 99 | $2.56 | 13 wks |
100 - 249 | $2.15 | 13 wks |
250+ | Request for Quote |
$3.98
Availability: 9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 0.656 (+/- .005) |
---|---|
Material | Impregnated Bronze |
Outside Diameter | 1.5 (+/- .010) |
Thickness | 0.125(+/-.0025) |
Substitute Part | BTNWAS-212404 |