A 7B 7-S201903
0.628" Inside Dia., 1.1875" Outside Dia., 0.09375" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.41 | 13 wks |
25 - 49 | $1.55 | 13 wks |
50 - 99 | $1.44 | 13 wks |
100 - 249 | $1.18 | 13 wks |
250+ | Request for Quote |
$2.41
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 0.628 (+/- .005) |
---|---|
Material | Impregnated Bronze |
Outside Diameter | 1.1875 (+/- .010) |
Thickness | 0.09375(+/-.0025) |
Substitute Part | BTNWAS-201903 |