A 7B 7-S201902

0.628" Inside Dia., 1.1875" Outside Dia., 0.0625" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range Price/Unit Ships Within
1 - 24 $2.00 5 wks
25 - 49 $1.29 5 wks
50 - 99 $1.19 5 wks
100 - 249 $0.98 5 wks
250+ Request for Quote
$2.00

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Diameter 0.628 (+/- .005)
Material Impregnated Bronze
Outside Diameter 1.1875 (+/- .010)
Thickness 0.0625(+/-.0025)
Substitute Part BTNWAS-201902

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team