A 7B 7-S182004

0.565" Inside Dia., 1.25" Outside Dia., 0.125" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range Price/Unit Ships Within
1 - 24 $3.60 4 wks
25 - 49 $2.4 4 wks
50 - 99 $2.21 4 wks
100 - 249 $1.86 4 wks
250+ Request for Quote
$3.60

Availability: 36 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Diameter 0.565 (+/- .005)
Material Impregnated Bronze
Outside Diameter 1.25 (+/- .010)
Thickness 0.125(+/-.0025)
Substitute Part BTNWAS-182004

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team