A 7B 7-S161406
0.505" Inside Dia., 0.875" Outside Dia., 0.1875" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.27 | 13 wks |
25 - 49 | $1.47 | 13 wks |
50 - 99 | $1.35 | 13 wks |
100 - 249 | $1.12 | 13 wks |
250+ | Request for Quote |
$2.27
Availability: 16 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 0.505 (+/- .005) |
---|---|
Material | Impregnated Bronze |
Outside Diameter | 0.875 (+/- .010) |
Thickness | 0.1875(+/-.0025) |
Substitute Part | BTNWAS-161406 |