A 7B 7-S161202
0.505" Inside Dia., 0.75" Outside Dia., 0.0625" Thick, Oil Impregnated Bronze Thrust Washer
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $0.95 | 13 wks |
| 25 - 49 | $0.63 | 13 wks |
| 50 - 99 | $0.57 | 13 wks |
| 100 - 249 | $0.46 | 13 wks |
| 250+ | Request for Quote |
$0.95
Availability: 19 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Diameter | 0.505 (+/- .005) |
|---|---|
| Material | Impregnated Bronze |
| Outside Diameter | 0.75 (+/- .010) |
| Thickness | 0.0625(+/-.0025) |
| Substitute Part | BTNWAS-161202 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities